3.3.5.4.2 AVR PDI Pinout
For a legacy application PCB which includes an AVR with the PDI interface, the pinout as shown in the figure below may have been used.
| MPLAB PICkit Basic Pin | Adapter Board AVR JTAG Pin | Legacy PDI Pin | Name | Description |
|---|---|---|---|---|
| 1 | 7 or 8 (NC) | |||
| 2 | 4 (VDD/VTG) | 2 | VCC/VTG | Target voltage (reference voltage). |
| 3 | 2 or 10 (GND) | 6 | GND | Ground |
| 4 | 3 (TDO) | 1 | PDI_DATA | PDI Data |
| 5 | 1 (TCK) | |||
| 6 | 6 (RESET/TAUX) | 5 | PDI_CLK | PDI Clock |
| 7 | 9 (TDI) | |||
| 8 | 5 (TMS) |