3.3.5.4.1 Connecting to an AVR PDI Target

The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil JTAG connection for the 6-pin PDI interface using the adapter board.