SiFive U54 application cores (4 x RV64GC) and secure boot
Sony 4K dual camera sensors (IMX334)
CE, RoHS
Programming and Debugging
Onboard JTAG or (multiplexed) onboard embedded FlashPro
Memory and Storage
4 GB DDR4 x 64
2 GB LPDDR4 x 32
1 GB SPI flash
8 GB eMMC flash and SD card slot (multiplexed)
User Defined I/O
4 x LEDs
4 x user push buttons
1 x DIP switch (x 4)
Expansion Connectors
1 x VITA 57.1 HPC FMC
PCIe Gen2 x 4
1 x mikroBUS socket
Communication and Networking
4 x UART (through USB bridge)
1 x CAN-FD header
2 x GbE RJ-45 connectors
1 x microUSB high-speed USB 2.0 OTG
1 x I2C (through USB bridge)
Imaging and Video
HDMI2.0 video output
HDMI2.0 video input
MIPI DSI output
MIPI CSI-2 input
Clocking
50 MHz MEMS oscillator
Power
12V DC supply
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.