Demo Requirements
| Requirement | Description |
|---|---|
| Hardware and Accessories | |
| PolarFire SoC Video kit | MPFS250-VIDEO-KIT |
| Image sensor module | LI-IMX334-MIPI-MICRO v1.0 (video DC dual cam) |
|
USB A to Micro-B cable |
Required for:
|
|
Power adapter |
12V, 5A |
|
Host PC | A host PC with USB and Ethernet port Host PC/Laptop – Windows® 10 and above/Ubuntu 20.04 and above VLC Media Player – 3.0.16 (Windows) and above/VLC Media Player – 3.0.9.2 (Ubuntu) and above. Web Browser – Chrome 96.0.4664.110 (Official Build) (64-bit) and above or Microsoft Edge Version 96.0.1054.53 (Official build) (64-bit) and above |
|
Ethernet cable |
To communicate with the Video kit while using the web GUI |
| Utility Software | |
|
MobaxTerm or Putty |
UART receiver-transmitter application at the host PC |
|
7-zip |
Free archiving utility for compressing/decompressing files and is needed for extracting .wic file from .wic.gz |
|
Admin privileges |
Admin privileges are required for configuring PC for static IP |