Introduction
The PolarFire® System on Chip (SoC) Video kit is the industry’s first Field Programmable Gate Arrays (FPGAs)-based Reduced Instruction Set Computer (RISC) V SoC, full-featured embedded vision development platform targeting secure, reliable, and power-efficient vision applications at the edge, including Microchip’s VectorBlox Accelerator SDK and neural network IP, and Industrial IoT and Automation.
The kit supports dual 4K MIPI CSI-2 cameras, HDMI 2.0 ports with FMC-based expansion towards CoaXPress 2.0, 6/12G SDI, 1/2.5/ 5/ 10G USXGMII, and USB 3.1 Gen1 and Gen2 protocols. It also includes USB 2.0, SD Card, eMMC, PCIe® Gen2x4 endpoint or root port, and a mikroBUS™ connector.
| Quantity | Description |
|---|---|
| 1 | PolarFire® SoC Video Kit Board with MPFS250TS-1FCG1152I |
| 1 | 4K30 Dual Camera Sensor with Sony IMX334s |
| 1 | HDMI cable |
| 2 | Micro B USB cable |
| 1 | RJ45 Ethernet cable |
| 1 | 12V AC adapter |
| 1 | 12V power cord |
| 1 | Quick start card |