| Revision | Date | Section | Description |
|---|
| A | 03/2021 | Document |
- Updated from
Atmel to Microchip template.
- Assigned a new
Microchip document number. Previous version is Atmel 42475
version B.
- ISBN number
added.
- Updated the terminologies. For more details, see the below
note.
|
| Design Considerations | Added Design Considerations chapter. |
| Appendix A: Regulatory Approval | Updated United States, Europe and Canada sections. |
Note:
Microchip is aware that some terminologies used in the technical documents and
existing software codes of this product are outdated and unsuitable. This
document may use these new terminologies, which may or may not reflect on the
source codes, software GUIs, and the documents referenced within this document.
The following table shows the relevant terminology changes made in this
document.
Table 11-1. Terminology Related Changes| Old Terminology | New Terminology | Description |
|---|
| Master | Host | I/O Pin Assignment is
updated with the new terminology. |
| Slave | Client | I/O Pin Assignment is
updated with the new terminology. |
Table 11-2. Atmel – Revision History| Doc Rev. | Date | Description |
|---|
| 42475B | 09/2015 |
- Updated
Regulatory Approval details for United States.
- Added Regulatory
Approval details for Canada.
|
| 42475A | 07/2015 | Initial document release. |