2 Ordering Information
| Module Type | Packaging(1) | Ordering Code | Package | Operational Range |
|---|---|---|---|---|
| ATSAMR21G18-MR210UA | Tape and Reel | ATSAMR21G18-MR210UA-T | 19 mm x 20 mm SMT | Industrial (-40oC to 85°C) |
Note:
- MOQ is a reel with 200 modules.