Jump to main content
         
        
        
        
        
        
        
        
         
        
        
        
        
            
            
            
            
            
            
                
                    
                        
                            
                         
                    
                    
                    
                        
                            
                                      
                             
                         
                        
                        
                        
 Features 
        
            ATSAMR21G18 System in Package
                    Single-chip ARM®  
                        Cortex®  -M0+ based 32-bit Microcontroller 
                    Low power 2.4 GHz transceiver
                        for IEEE 802.15.4 and ZigBee applications 
                    256 KB Flash 
                    Maximum Operating Frequency:
                        48 MHz 
                    128-bit AES crypto
                        engine 
                    32-bit MAC symbol
                        counter 
                    Temperature sensor 
                    Automatic transmission
                        modes 
                  
            AT45DB041E 4-Mbit DataFlash 
            ATECC508A CryptoAuthentication Device
                    Secure hardware-based key
                        storage 
                    Performs high-speed public
                        key algorithms 
                    NIST standard P256 elliptic
                        curve support 
                    SHA-256 Hash algorithm with
                        HMAC option 
                    Guaranteed unique 72-bit
                        serial number 
                    High-quality FIPS Random Number Generator (RNG) 
                    Intrusion latch for external
                        tamper switch 
                  
            Single 1.8V – 3.6V supply 
            Radio Module with a Link Budget of
                103 dBm 
            FCC / ETSI Compliant RF Front End
                with Harmonic Filter 
            Three SERCOM Units Left for External
                Applications 
            32.768 kHz Crystal Oscillator 
            High Precision 16 MHz Crystal
                Oscillator 
            12-bit, 350 ksps Analog-to-Digital
                Converter (ADC) 
            I2 C up to 3.4 MHz 
            Full-speed (12 Mbps) Universal Serial
                Bus (USB) 2.0 Interface 
            17 External GPIO Lines 
            One GPIO for ATECC508A Intrusion
                Latch 
         
     
  
                        
                        
                        
                        
                        
                        
                     
                    
                 
             
            
            
            
          
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.