4 I/O Pin Assignment

The module pin assignment is shown in the following table. The column "MCU Pin" is referring to the ATSAMR21G18 datasheet [SAMR21]. The column “Port Configuration” is intended to determine the required SAMR21 port configuration.

Table 4-1. RF Front End Control
Module PinFunctionMCU PinPort Configuration
1GND——
2GND——
3VCC——
4VCC——
5RSTN40—
6SPI_CS26SERCOM1; MUX=C; DOPO=0x1; Host PAD1
7SPI_MOSI27

SERCOM1; MUX=C; DOPO=0x1 Host PAD2

For client operation this pin is MISO

8SPI_MISO25

SERCOM1; MUX=C; DIPO=0x0 Host PAD0

For client operation this pin is MOSI

9SPI_SCLK28SERCOM1; MUX=C; DOPO=0x1 Host PAD3
10GPIO41PA28 (Yellow LED; low active)
11——Not connected
12GND——
13RXD112

SERCOM0; MUX=D; PAD[3] RXPO=0x3

Can be used for UART with RTS/CTS

14TXD115

SERCOM0; MUX=C; PAD[0] TXPO=0x0

Can be used for UART with RTS/CTS

15——Not connected
16——Not connected
17FEM_RX_TX22PA13; MUX=F; FECTRL3 (LED red)
18ANT_DIV_P21PA12; MUX=F; FECTRL2 (LED green)
19GPIO/USB_DM33PA24 for USB MUX=G
20GPIO/USB_DP34PA25 for USB MUX=G
21——Not connected
22RXD024SERCOM2; MUX=C; PAD[3]; RXPO=0x3
23TXD023SERCOM2; MUX=C; PAD[2]; TXPO=0x1
24AREF9MUX=B; disable digital
25ADC010

MUX=B; AIN[1]; disable digital

Can be used for UART with RTS/CTS

26ADC111

MUX=B; AIN[2]¸ disable digital

Can be used for UART with RTS/CTS

27——Not connected
28——Not connected
29GND——
30SWCLK45Programming interface
31SWDIO46Programming interface
32——Not connected
33ATECC508 GPIO—Crypto IC GPIO with intrusion detection feature
34——Not connected
35——Not connected
36I2C SCL32PA23 SERCOM3 PAD1 MUX=C
37I2C SDA31PA22 SERCOM3 PAD0 MUX=C
38——Not connected
39——Not connected
40——Not connected
41GND——
42GND——
43GND—GND reference for pin44
44P2—Do not use the connector if this pad is in use.
45GND—GND reference for pin44
46GND—GND reference for pin47
47P1—Do not use the connector if this pad is in use.
48GND—GND reference for pin47