9.2.3 Description
Upon startup, the program displays the reset controller status and a menu to perform the following:
* Menu:* 0 - Reset Status information.* 1 - User Reset enable.* 2 - User Reset disable.* 3 - User Reset interrupt enable.* 4 - User Reset interrupt disable.* 5 - Software Reset.* 6 - Watchdog Reset.* 7 - NRST assert.
The menu can be used to initiate several types of reset and to enable/disable the User Reset interrupt.