7.2.2 Function rstc_deassert_reset_of_coprocessor()
Deassert the reset of the Co-processor.
void rstc_deassert_reset_of_coprocessor( Rstc * p_rstc, const uint32_t reset)
Note: This function is for SAM4C devices only.
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | p_rstc |
Module hardware register base address pointer |
[in] | reset |
The reset to be deasserted as a bitmask, which could be RSTC_CPMR_CPEREN (peripheral reset) and/or RSTC_CPMR_CPROCEN (core reset). |