9.1.3.1 Workflow
Add to, e.g., main loop in application C-file:
if(reset_interrupt_triggered) {/* Critical section to access a variable that is set in an IRQ. */cpu_irq_enter_critical();reset_interrupt_triggered =false;cpu_irq_leave_critical();puts("User Reset IRQ triggered. Press any console key for the menu\r");}