The ATtiny817 Xplained Mini has a pin-out that is
compatible with Arduino shields, which can be mounted in the marked positions (J200,
J201, J202, J203, and J204).
Table 4-1. J200 ISP/SPI Header| J200 | ATtiny817 Pin | Arduino Numbering | Functions | Comment |
|---|
| 1 | PC1 | MISO | SPI MISO | Shared with J201 |
| 2 | | VCC | VCC_P5V0 | |
| 3 | PC0 | SCK | SPI SCK | Shared with J201 |
| 4 | PC2 | MOSI | SPI MOSI | Shared with J201 |
| 5 | PC5 | RESET | GPIO | Shared with J201, J203, and user button |
| 6 | GND | GND | GND | |
Table 4-2. J201 Digital I/O High
Header| J201 | ATtiny817 Pin | Arduino Numbering | Functions | Comment |
|---|
| 1 | PC5 | D8 | TCA_W5 | Not connected by default. Can be connected by adding a
0Ω resistor to R204. Shared with J200, J203, and user button. |
| 2 | PA0 | D9 | UPDI | Not connected by default. Can be connected by adding a
0Ω resistor to R200. Shared with UPDI. |
| 3 | PC3 | D10 | SPI SS | |
| 4 | PC2 | D11 | SPI MOSI | Shared with J200 |
| 5 | PC1 | D12 | SPI MISO | Shared with J200 |
| 6 | PC0 | D13 | SPI SCK | Shared with J200 and user LED |
| 7 | GND | GND | | |
| 8 | | AREF | | |
| 9 | PA1 | D14 | I2C SDA | |
| 10 | PA2 | D15 | I2C SCL | |
Table 4-3. J202 Digital I/O Low
Header| J202 | ATtiny817 Pin | Arduino Numbering | Functions | Comment |
|---|
| 1 | PB3 | D0 | UART RX | Shared with mEDBG CDC |
| 2 | PB2 | D1 | UART TX | Shared with mEDBG CDC |
| 3 | PB4 | D2 | TCA W1 | |
| 4 | PB5 | D3 | TCA W2 | |
| 5 | PA3 | D4 | TCA W3 | |
| 6 | PC4 | D5 | TCA W4 | |
| 7 | PB6 | D6 | | |
| 8 | PB7 | D7 | | |
Table 4-4. J203 Power Header| J203 | ATtiny817 Pin | Arduino Numbering | Functions | Comment |
|---|
| 1 | | NC | | |
| 2 | VCC | IOREF | VCC_TARGET | |
| 3 | PC5 | RESET | GPIO | Disconnected by not mounted 0Ω resistor R208. Shared
with J200, J201, and user button. |
| 4 | | 3.3V | VCC_P3V3 | |
| 5 | | 5.0V | VCC_P5V0 | |
| 6 | GND | GND | | |
| 7 | GND | GND | | |
| 8 | | VIN | | External voltage input |
Table 4-5. J204 Analog I/O Header| J204 | ATtiny817 Pin | Arduino Numbering | Functions | Comment |
|---|
| 1 | PA4 | A0 | AIN04 | |
| 2 | PA5 | A1 | AIN05 | |
| 3 | PA6 | A2 | AIN06 | Shared with QTouch Button 1 |
| 4 | PA7 | A3 | AIN07 | Shared with QTouch Button 2 |
| 5 | PB1 | A4 | AIN10 | |
| 6 | PB0 | A5 | AIN11 | |