There is one yellow LED available on the ATtiny817 Xplained Mini board that can be turned ON and OFF. The LED can be activated by
driving the connected I/O line to VCC.
Table 4-8. LED ConnectionATtiny817 Pin | Function | Shared Functionality |
---|
PC0 | Yellow LED0 | Shared with J200 and J201 |