3.2.2.2 Wi-Fi Station Mode (WiFi-STA)
Wi-Fi Station (WiFi-STA) mode tries to connect to your home/office network using its access point router parameters (SSID and password) provided by the user in MPLAB X IDE. Use this mode to provide greater distance/isolation then WiFi-AP between the emulator and target and a PC.
Note: MPLAB ICE 4 supports 2.4 GHz, but not 5.0 GHz.