3.3 Target Connections
MPLAB® ICE 4 In-Circuit Emulator connects to a target via a high-speed 40-pin ribbon cable assembly. For legacy target connections, optional adapter boards are available. There is also a Current Sense connection for use when Power Debugging.
Device and communication types, as well as available adapter boards, are discussed in the following sections.
Note: MPLAB ICE 4 can power the target. For details, see Power Specifications. Select powering
the target in the Project Properties window, “ICE 4” category, “Power” option category.