19.5.6 VLM Status
Name: | STATUS |
Offset: | 0x0B |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VLMS | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – VLMS VLM Status
This bit is only valid when the BOD is enabled.
Value | Name | Description |
---|---|---|
0 | ABOVE | The voltage is above the VLM threshold level |
1 | BELOW | The voltage is below the VLM threshold level |