19.5.2 Control B

Name: CTRLB
Offset: 0x01
Reset: Loaded from fuse
Property: -

Bit 76543210 
 LVL[2:0] 
Access RRRRRRRR 
Reset 00000xxx 

Bits 2:0 – LVL[2:0] BOD Level

This bit field controls the BOD threshold level.

The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).

Note:
  • Refer to the Reset, WDT, Oscillator, Start-up Timer, Power-up Timer, Brown-out Detector Specifications section for BOD level characterization
  • BODLEVEL0 will only be enabled during chip erase. In ordinary operation, writing 0x0 to this bit field will be the same as disabling the BOD
  • Values in the Description column are typical values. Refer to the Electrical Characteristics section for further details
Value Name Typical Values
0x0 BODLEVEL0 1.75V
0x1 BODLEVEL1 1.90V
0x2 BODLEVEL2 2.60V
0x3 BODLEVEL3 4.30V
Other Reserved