8.8.2.2 Brown-Out Detector Configuration
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
Name: | BODCFG |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
The bit values of this fuse register are written to the corresponding BOD configuration registers at the start-up.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||||
Access | R | R | R | R | R | R | R | R | |
Reset | - | - | - | - | - | - | - | - |
Bits 7:5 – LVL[2:0] BOD Level
This value is loaded into the LVL bit field of the BOD Control B (BOD.CTRLB) register during Reset.
Note: Values in the
Description column are typical values. Refer to the Electrical
Characteristics section for further details.
Note: BODLEVEL0 will only be enabled during chip erase. In
normal operation, writing ‘
0x0
’ to this bit field will be the
same as disabling the BOD.Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.75V (BOD enabled only during chip erase. See the Electrical Characteristics section.) |
0x1 | BODLEVEL1 | 1.90V |
0x2 | BODLEVEL2 | 2.60V |
0x3 | BODLEVEL3 | 4.30V |
other | - | Reserved |
Bit 4 – SAMPFREQ BOD Sample Frequency
Value | Name | Description |
---|---|---|
0x0 | 128HZ | The sample frequency is 128 Hz |
0x1 | 32HZ | The sample frequency is 32 Hz |
Bits 3:2 – ACTIVE[1:0] BOD Operation Mode in Active and Idle
Value | Name | Description |
---|---|---|
0x0 | DISABLE | BOD disabled |
0x1 | ENABLE | BOD enabled in continuous mode |
0x2 | SAMPLE | BOD enabled in sampled mode |
0x3 | ENABLEWAIT | Enabled in continuous mode with code execution halted until BOD is ready |
Bits 1:0 – SLEEP[1:0] BOD Operation Mode in Sleep
Value | Name | Description |
---|---|---|
0x0 | DISABLE | BOD disabled |
0x1 | ENABLE | BOD enabled in continuous mode |
0x2 | SAMPLE | BOD enabled in sampled mode |
0x3 | - | Reserved |