3.2 Hardware Used
The following hardware was used to develop this example.
| Number | Hardware Name | Used For | Documentation |
|---|---|---|---|
| 1 | MPLAB ICE 4 Breakout Board (AC244141) | Connecting any MPLAB ICE 4 communication pins to a target. | This document. |
| 2 | MPLAB ICE 4 in-circuit emulator (DV244140) | Connecting to a network using Ethernet in support of CI/CI. | MPLAB ICE 4 In-Circuit Emulator User’s Guide (DS-50003242), 3.2. “PC Connections” for information on connecting Ethernet mode. Also see 5.4. “CI/CD Support” for a brief discussion of using the emulator for CI/CD. |
| 3 | SAME54 Xplained Pro Evaluation Kit (ATSAME54-XPRO) | ATSAME54P20A microcontroller code development. | ATSAME54 Xplained PRO User’s Guide |
| 4 | Jumper wires | Connecting from the MPLAB ICE 4 breakout board to the Xplained PRO board. | N/A |