3.1.6 External Power
There are two ways to add external power to the AVR-IoT Cellular Mini board:
- Through the USB pin on the edge connector.
- Through the VMUX 100-mil pin header.
Warning: Before doing
any hardware modifications, make sure the board is disconnected from USB, battery or
external power.
Warning: When powering the
board with an external source, make sure that the voltage is between 2.5V and 5.25V.
Any voltage exceeding this may damage the board.
Warning: When using external power, make sure that the board is not
connected to a battery or USB power. If it is, it may damage your board.