41.6.25 ADCSELx

ADC Channel Sequence Control Register
Name: ADCSELx
Address: 0x3FC,0x3FD,0x3FE,0x3FF

Bit 76543210 
 CHENSSI       
Access R/WR/W 
Reset 00 

Bit 7 – CHEN ADC Channel Scan Enable

ValueDescription
1 Channel Context ‘x’ is included in the scan sequence
0 Channel Context ‘x’ is not included in the scan sequence

Bit 6 – SSI ADC Stop Scan on Interrupt

ValueDescription
1 Scan sequence stops if the ADCHxIF (threshold interrupt) is set (ADCHxIF = 1). If ADCHxIF did not occur, scanner continues to next enabled context.
0 Scan sequence continues to next enabled context once current context scan completes