41.6.9 ADNCH

ADC Negative Channel Selection Register
Name: ADNCH
Address: 0x3ED

Bit 76543210 
   NCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – NCH[5:0] ADC Negative Input Channel Selection

Table 41-8. ADC Negative Input Channel Selections
NCH ADC Negative Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101 DAC1 Output(3)
111100 Temperature Indicator(2)
111011 VSS (Analog Ground)
111010 DAC3 Output(3)
111001 DAC2 Output(3)
111000 OPA2 Negative Input Source
110111 OPA1 Negative Input Source
110110 - 101111 Reserved
101110 RF6/ANF6(5)
101101 Reserved
101100 RF4/ANF4(5)
101011 RF3/ANF3(5)
101010 Reserved
101001 RF1/ANF1(5)
101000 - 100010 Reserved
100001 RE1/ANE1(4)
100000 Reserved
011111 RD7/AND7(4)
011110 Reserved
011101 RD5/AND5(4)
011100 Reserved
011011 RD3/AND3(4)
011010 RD2/AND2(4)
011001 - 010111 Reserved
010110 RC6/ANC6
010101 - 010100 Reserved
010011 RC3/ANC3
010010 Reserved
010001 RC1/ANC1
010000 - 001111 Reserved
001110 RB6/ANB6
001101 Reserved
001100 RB4/ANB4
001011 Reserved
001010 RB2/ANB2
001001 Reserved
001000 RB0/ANB0
000111 RA7/ANA7
000110 RA6/ANA6
000101 RA5/ANA5
000100 Reserved
000011 RA3/ANA3
000010 Reserved
000001 RA1/ANA1
000000 Reserved
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. Refer to the Digital-to-Analog Converter Module" chapter for more details.
  4. 40/44/48-pin devices only.
  5. 48-pin devices only.