41.6.16 ADRES

ADC Result Register
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • ADRESH: Accesses the high byte ADRES[15:18]
  • ADRESL: Accesses the low byte ADRES[7:0]
Name: ADRES
Address: 0x3EA

Bit 15141312111098 
 RES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RES[15:0] ADC Sample Result

The individual bytes in this multibyte register can be accessed with the following register names: ADRESH: Accesses the high byte ADRES[15:18] ADRESL: Accesses the low byte ADRES[7:0]