50.30 Temperature Indicator Requirements
Standard Operating Conditions (unless otherwise stated) |
||||||||
---|---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
TS01* | TACQMIN | Minimum ADC Acquisition Time Delay | — | 25 | — | µs | ||
TS02* | MV | Voltage Sensitivity | High Range | — | -3.75 | — | mV/℃ | TSRNG = 1 |
TS02A* | Low Range | — | -2.75 | — | mV/℃ | TSRNG = 0 |
||
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |