50.13 I/O and CLKOUT Timing Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
IO1* | TCLKOUTH | CLKOUT rising edge delay (rising edge FOSC (Q1 cycle) to falling edge CLKOUT | — | — | 70 | ns | |
IO2* | TCLKOUTL | CLKOUT falling edge delay (rising edge FOSC (Q3 cycle) to rising edge CLKOUT | — | — | 72 | ns | |
IO3* | TIO_VALID | Port output valid time (rising edge FOSC (Q1 cycle) to port valid) | — | 50 | 70 | ns | |
IO4* | TIO_SETUP | Port input setup time (Setup time before rising edge FOSC – Q2 cycle) | 20 | — | — | ns | |
IO5* | TIO_HOLD | Port input hold time (Hold time after rising edge FOSC – Q2 cycle) | 50 | — | — | ns | |
IO6* | TIOR_SLREN | Port I/O rise time, slew rate enabled | — | 25 | — | ns | VDD = 3.0V |
IO7* | TIOR_SLRDIS | Port I/O rise time, slew rate disabled | — | 5 | — | ns | VDD = 3.0V |
IO8* | TIOF_SLREN | Port I/O fall time, slew rate enabled | — | 25 | — | ns | VDD = 3.0V |
IO9* | TIOF_SLRDIS | Port I/O fall time, slew rate disabled | — | 5 | — | ns | VDD = 3.0V |
IO10* | TINT | INT pin high or low time to trigger an interrupt | 25 | — | — | ns | |
IO11* | TIOC | Interrupt-on-Change minimum high or low time to trigger interrupt | 25 | — | — | ns | |
* These parameters are characterized but not tested. |