17.1 Interrupt Vectors in ATmega48PB
| Vector No. | Program Address | Source | Interrupt Definition |
|---|---|---|---|
| 1 | 0x000 | RESET | External Pin, Power-on Reset, Brown-out Reset and Watchdog System Reset |
| 2 | 0x001 | INT0 | External Interrupt Request 0 |
| 3 | 0x002 | INT1 | External Interrupt Request 1 |
| 4 | 0x003 | PCINT0 | Pin Change Interrupt Request 0 |
| 5 | 0x004 | PCINT1 | Pin Change Interrupt Request 1 |
| 6 | 0x005 | PCINT2 | Pin Change Interrupt Request 2 |
| 7 | 0x006 | WDT | Watchdog Time-out Interrupt |
| 8 | 0x007 | TIMER2 COMPA | Timer/Counter2 Compare Match A |
| 9 | 0x008 | TIMER2 COMPB | Timer/Counter2 Compare Match B |
| 10 | 0x009 | TIMER2 OVF | Timer/Counter2 Overflow |
| 11 | 0x00A | TIMER1 CAPT | Timer/Counter1 Capture Event |
| 12 | 0x00B | TIMER1 COMPA | Timer/Counter1 Compare Match A |
| 13 | 0x00C | TIMER1 COMPB | Timer/Coutner1 Compare Match B |
| 14 | 0x00D | TIMER1 OVF | Timer/Counter1 Overflow |
| 15 | 0x00E | TIMER0 COMPA | Timer/Counter0 Compare Match A |
| 16 | 0x00F | TIMER0 COMPB | Timer/Counter0 Compare Match B |
| 17 | 0x010 | TIMER0 OVF | Timer/Counter0 Overflow |
| 18 | 0x011 | SPI, STC | SPI Serial Transfer Complete |
| 19 | 0x012 | USART, RX | USART Rx Complete |
| 20 | 0x013 | USART, UDRE | USART, Data Register Empty |
| 21 | 0x014 | USART, TX | USART, Tx Complete |
| 22 | 0x015 | ADC | ADC Conversion Complete |
| 23 | 0x016 | EE READY | EEPROM Ready |
| 24 | 0x017 | ANALOG COMP | Analog Comparator |
| 25 | 0x018 | TWI | 2-wire Serial Interface (I²C) |
| 26 | 0x019 | SPM READY | Store Program Memory Ready |
| 27 | 0x01A | USART, START | USART Start Edge Interrupt |
The most typical and general program setup for the Reset and Interrupt Vector Addresses in ATmega48PB is:
| Address | Labels | Code Comments | |
|---|---|---|---|
| 0x000 | rjmp | RESET | ; Reset Handler |
| 0x001 | rjmp | EXT_INT0 | ; IRQ0 Handler |
| 0x002 | rjmp | EXT_INT1 | ; IRQ1 Handler |
| 0x003 | rjmp | PCINT0 | ; PCINT0 Handler |
| 0x004 | rjmp | PCINT1 | ; PCINT1 Handler |
| 0x005 | rjmp | PCINT2 | ; PCINT2 Handler |
| 0x006 | rjmp | WDT | ; Watchdog Timer Handler |
| 0x007 | rjmp | TIM2_COMPA | ; Timer2 Compare A Handler |
| 0x008 | rjmp | TIM2_COMPB | ; Timer2 Compare B Handler |
| 0x009 | rjmp | TIM2_OVF | ; Timer2 Overflow Handler |
| 0x00A | rjmp | TIM1_CAPT | ; Timer1 Capture Handler |
| 0x00B | rjmp | TIM1_COMPA | ; Timer1 Compare A Handler |
| 0x00C | rjmp | TIM1_COMPB | ; Timer1 Compare B Handler |
| 0x00D | rjmp | TIM1_OVF | ; Timer1 Overflow Handler |
| 0x00E | rjmp | TIM0_COMPA | ; Timer0 Compare A Handler |
| 0x00F | rjmp | TIM0_COMPB | ; Timer0 Compare B Handler |
| 0x010 | rjmp | TIM0_OVF | ; Timer0 Overflow Handler |
| 0x011 | rjmp | SPI_STC | ; SPI Transfer Complete Handler |
| 0x012 | rjmp | USART_RXC | ; USART, RX Complete Handler |
| 0x013 | rjmp | USART_UDRE | ; USART, UDR Empty Handler |
| 0x014 | rjmp | USART_TXC | ; USART, TX Complete Handler |
| 0x015 | rjmp | ADC | ; ADC Conversion Complete Handler |
| 0x016 | rjmp | EE_RDY | ; EEPROM Ready Handler |
| 0x017 | rjmp | ANA_COMP | ; Analog Comparator Handler |
| 0x018 | rjmp | TWI | ; 2-wire Serial Interface Handler |
| 0x019 | rjmp | SPM_RDY | ; Store Program Memory Ready Handler |
| ; | |||
| 0x01A | RESET: ldi | r16, high(RAMEND) | ; Main program start |
| 0x01B | out | SPH,r16 | ; Set Stack Pointer to top of RAM |
| 0x01C | ldi | r16, low(RAMEND) | |
| 0x01D | out | SPL, r16 | |
| 0x01E | sei | ; Enable interrupts | |
| 0x01F | <instr> | xxx | |
| ... | ... | ... | ... |