18.2.8 Pin Change Mask Register 0
| Name: | PCMSK0 |
| Offset: | 0x6B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCINT 7 | PCINT 6 | PCINT 5 | PCINT 4 | PCINT 3 | PCINT 2 | PCINT 1 | PCINT 0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Name: | PCMSK0 |
| Offset: | 0x6B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCINT 7 | PCINT 6 | PCINT 5 | PCINT 4 | PCINT 3 | PCINT 2 | PCINT 1 | PCINT 0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.