Bit 1 – AIN1D AIN1 Digital Input
Disable
When this bit is written logic one, the digital input buffer on the
AINP1/0 pin is disabled. The corresponding PIN Register bit will always read as zero
when this bit is set. When an analog signal is applied to the AINP1/0 pin and the
digital input from this pin is not needed, this bit should be written logic one to
reduce power consumption in the digital input buffer.
Bit 0 – AIN0D AIN0 Digital Input
Disable
When this bit is
written logic one, the digital input buffer on the AINP1/0 pin is disabled. The
corresponding PIN Register bit will always read as zero when this bit is set. When
an analog signal is applied to the AINP1/0 pin and the digital input from this pin
is not needed, this bit should be written logic one to reduce power consumption in
the digital input buffer.