8.3.1.2 Output Files
- Generate hex file (.hex)
This option controls the generation of hex files after a successful generation of an elf file.
- Generate eep file (.eep)
This option controls the generation of an eep file after a successful generation of an elf file.
- Generate usersignatures file
(.usersignatures)
This option controls the generation of a usersignatures file after a successful generation of an elf file.
- Generate lss file (.lss)
This option controls the generation of an lss file after a successful generation of an elf file.