1.1 Features
Microchip Studio provides a large set of features for project development and debugging. The most notable features are listed below.
- Rich code editor for C/C++ and Assembly featuring the powerful Visual Assist extension
- Cycle correct simulator with advanced debug functionality
- Advanced Software Framework allowing the creation of modular applications and providing building blocks for a prototype on any AVR platform
- Debugging on actual devices using Debugging Tools
- Rich SDK to enable tight integration of customer plugins
- Compatible with many Microsoft® Visual Studio® plugins