3.1.3 Project Output View
After building, assembling, or compiling the project, the operation result will show in the build output window. If an error occurs, the user can double click on the message, which positions the marker over the corresponding line in the source window.