1.1.2.3.13 qtm_DEVICE_FAMILY_ptc_handler_eoc
void qtm_DEVICE_FAMILY_ptc_handler_eoc(void);
Description: Captures the measurement, starts the next channels measurement. If EOC occurred for last channel, call callback passed in qtm_ptc_start_measurement_seq() API.
Parameter: void
Return: void