1.1.2.3.3 qtm_enable_sensor_node
touch_ret_t qtm_enable_sensor_node(qtm_acquisition_control_t* qtm_acq_control_ptr, uint16_t qtm_which_node_number);Description: Enables a sensor node for measurement.
Parameter:
| Type | Description |
|---|---|
| qtm_acquisition_control_t* | Acquisition Module Control Pointer |
| uint16_t | Node (Channel) number |
Return:
| Type | Description |
|---|---|
| touch_ret_t | Touch Library Return Status |