1.1.2.3.11 qtm_DEVICE_FAMILY_acq_module_get_version
uint8_t qtm_DEVICE_FAMILY_acq_module_get_version(void);Description: Returns the module Firmware version.
Parameter: void
Return:
| Type | Description |
|---|---|
| uint8_t | Module Version |