Features
- Setup and use of the AVR USART/UART in asynchronous mode
 - Code examples for polled and interrupt controlled USART/UART
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.