1 USART Transfer Methods
There are two methods in which the CPU transfers data through a USART/UART - Polled Transfer and Interrupt Controlled Transfer.
| Polled USART | Interrupt Controlled USART |
|---|---|
| Compact code | Reasonable code size |
| Application busy while communicating | Application free while communicating |