2 Configuration Summary

The devices differ in memory sizes, packages and features. The following table summarizes the different configurations.

Table 2-1. PIC32CXMTS(H) Family Features
Device


Flash Memory Size (Kb)/

Nb Subsystem x Size/2

Application Core

SRAM Memory (Kb)

Application Core TCM

and Cache Memory (Kb)

Application/Metrology Core

FPU/MPU

Metrology Core

Multiport SRAM Memory (Kb)

Pins Package Digital Peripherals Analog Peripherals
FLEXCOM (SPI, UART, TWI)Quad I/O Serial Peripheral InterfaceTimer Counter ChannelsPWM ChannelsDMA ChannelsSegment LCD ControllerSegment LCD I/Os

(Backplane x Segments)

I/O Pins Energy Metering Analog Front End12-bit ADC (Channels)

External / Internal


Analog Comparators
PIC32CX2051MTSH128

2048

(2x1024)

512 16 + 8 Yes 32 + 16 128EP-TQFP 8x4‑wire Y 12 3 23 Y 8x3188

2 x I/2 x V

5 + 3 Yes
PIC32CX1025MTSH128

1024

(2x512)

256
PIC32CX5112MTSH128

512

(2x256)

128