4.3.6 QTouch Button
There is one self capacitance button available on the SAMC21N Xplained Pro board that can be used as I/O. This QTouch button is intended to be driven by the built-in Peripheral Touch Controller (PTC) of the device.
Note: To get started with QTouch, refer to QTouch Tools.
| SAMC21N pin | Silkscreen text |
|---|---|
| PA05 | Y[3] for QT_BUTTON |