ATSAMC21N18A has two CAN modules
that performs communication according to ISO11898-1 (Bosch CAN specification 2.0 part
A,B) and Bosch CAN FD specification V1.0.
CAN 0 and CAN 1 are connected to two on-board ATA6561 CAN physical-layer transceivers. Table 4-17 and Table 4-18 show the connections between the ATSAMC21N18A and two ATA6561 transceivers.
The CAN differential signals are connected to two 1 x 2, 100 mil pin-headerw
labeled CAN 0 and CAN 1.
Table 4-17. CAN 0 Transceiver (ATA6561)
Connections| SAMC21Npin | Function | ATA6561 function | Shared functionality |
|---|
| PA24 | CAN0 TX | TXD | - |
| PA25 | CAN0 RX | RXD | - |
Table 4-18. CAN 1 Transceiver (ATA6561)
Connections| SAMC21Npin | Function | ATA6561 function | Shared functionality |
|---|
| PB14 | CAN1 TX | TXD | - |
| PB15 | CAN1 RX | RXD | - |
Table 4-19. CAN Header (CAN 0)| CAN header pin | Function |
|---|
| 1 | CANH0 |
| 2 | CANL0 |
Table 4-20. CAN Header (CAN 1)| CAN header pin | Function |
|---|
| 1 | CANH1 |
| 2 | CANL1 |