4.3.7 Crypto Authentication
Several of the security devices, including CryptoAuthentication device like the ATECC508A, requires only an I2C interface to work, and they share the same package and pinouts. SAMC21N Xplained Pro has implemented 8-pad UDFN package ATECC508A-MAHDA-T device. Table 4-26 shows all the connections between the crypto device and the ATSAMC21N18A.