SAMC21N Xplained Pro implements Arduino shield connectors based on
the Arduino Uno. All references to Arduino pin
names are taken from the official Arduino schematics of the Arduino Uno.
CAUTION: The target
section of SAMC21N Xplained Pro can be powered by 3.3V or 5.0V. The
maximum voltage the I/O pins can tolerate depends on the supply voltage. Providing
higher voltages like 5V to an I/O pin when the ATSAMC21N18A is powered by 3.3V could damage the board.
Info: Note that
all pins do not have the exact same functionality as on the Arduino Uno on the shield
connectors. Each shield should be checked for compatibility before it is
connected.
Table 4-4. J802 - Power| Pin on J802 | SAMC21N
pin | Arduino pin name | Function | Shared functionality |
|---|
| 1 | - | RFU | - | - |
| 2 | - | IOREF | VCC_TARGET_P3V3_P5V0 | - |
| 3 | RESETN | RESET | TARGET_RESET | - |
| 4 | - | 3.3V | VCC_P3V3 | - |
| 5 | - | 5V | VCC_P5V0 | - |
| 6 | - | GND | GND | - |
| 7 | - | GND | GND | - |
| 8 | - | VIN | VCC_EXT_P5V0 | - |
Table 4-5. J803 - Analog| Pin on J803 | SAMC21N
pin | Arduino pin name | Function | Shared functionality |
|---|
| 1 | PB09 | ADC0 | ADC0_AIN3 or SDADC_INP[1] or Y[15] | EXT1 |
| 2 | PB08 | ADC1 | ADC0_AIN2 or SDADC_INN[1] or Y[14] | EXT1 |
| 3 | PC00 | ADC2 | ADC0_AIN8 | - |
| 4 | PC01 | ADC3 | ADC0_AIN9 | - |
| 5 | PC02 | ADC4 | ADC0_AIN10 | - |
| 6 | PC03 | ADC5 | ADC0_AIN11 | - |
Table 4-6. J804 - Digital Low| Pin on J804 | SAMC21N
pin | Arduino pin name | Function | Shared functionality |
|---|
| 1 | PB25 | D0 / RX0 | SERCOM0 PAD[1] UART RX | - |
| 2 | PB24 | D1 / TX0 | SERCOM0 PAD[0] UART TX | - |
| 3 | PC20 | D2 | GPIO | - |
| 4 | PA14 | D3 | TC3/WO[0] | Crystal Foot Print |
| 5 | PC21 | D4 | GPIO | - |
| 6 | PA15 | D5 | TC3/WO[1] | Crystal Foot Print |
| 7 | PB30 | D6 | TC0/WO[0] | EXT2 |
| 8 | PB04 | D7 | GPIO | - |
Table 4-7. J801 - Digital High| Pin on J801 | SAMC21N
pin | Arduino pin name | Function | Shared functionality |
|---|
| 1 | PC26 | D8 | GPIO | - |
| 2 | PB31 | D9 | TC0/WO[1] | EXT2 |
| 3 | PB18 | D10 / SPI-SS | GPIO (SPI SS) | - |
| 4 | PC14 | D11 / SPI-MOSI | SERCOM7 PAD[2] SPI MOSI | EXT3, EDBG SPI, and Shield2 |
| 5 | PC12 | D12 / SPI-MISO | SERCOM7 PAD[0] SPI MISO | EXT3, EDBG SPI, and Shield2 |
| 6 | PC11 | D13 / SPI-SCK | SERCOM7 PAD[3] SPI SCK | EXT3, EDBG SPI, and Shield2 |
| 7 | - | GND | - | - |
| 8 | PA03 | AREF | ADC/VREFA or DAC/VREFB | |
| 9 | PA16 | D14/SDA | SERCOM1 PAD[0] I2C SDA | EXT2, EXT3, Crypto Device, and EDBG I2C |
| 10 | PA17 | D15/SCL | SERCOM1 PAD[1] I2C SCL | EXT2, EXT3, Crypto Device, and EDBG I2C |
Table 4-8. J800 - SPI | Pin on J800 | SAMC21N
pin | Arduino pin name | Function | Shared functionality |
|---|
| 1 | PC12 | MISO | SERCOM7 PAD[0] SPI MISO | EXT3, EDBG SPI, and Shield |
| 2 | - | 5V | VCC_TARGET_P3V3_P5V0 | - |
| 3 | PC11 | SCK | SERCOM7 PAD[3] SPI SCK | EXT3, EDBG SPI, and Shield |
| 4 | PC14 | MOSI | SERCOM7 PAD[2] SPI MOSI | EXT3, EDBG SPI, and Shield |
| 5 | RESETN | RESET | TARGET_RESET | - |
| 6 | - | GND | GND | - |