1.5.3 Azure RTOS ThreadX
This advanced real-time operating system (RTOS) is designed specifically for deeply embedded applications. Among the multiple benefits it provides are advanced scheduling facilities, message passing, interrupt management, and messaging services. Azure RTOS ThreadX has many advanced features, including picokernel architecture, preemption threshold, event chaining, and a rich set of system services.
More Information For more information, please read the related documentation, which is available at: https://github.com/azure-rtos/threadx. Additional information is also available at: https://rtos.com/platform/microchip-technology-inc and from the Microchip Third-Party RTOS web page: http://www.microchip.com/devtoolthirdparty/
Demonstrations See Azure RTOS ThreadX Applications at Azure RTOS.