1.5.4 Mbed OS RTOS
Arm Mbed OS is an open source embedded operating system designed specifically for the "things" in the Internet of Things. It includes all the features you need to develop a connected product based on an Arm Cortex-M microcontroller, including security, connectivity, an RTOS and drivers for sensors and I/O devices.
More Information For more information, please read the related documentation, which is available at: https://github.com/ARMmbed/mbed-os. Additional information is also available at: https://rtos.com/platform/microchip-technology-inc and from the Microchip Third-Party RTOS web page: http://www.microchip.com/devtoolthirdparty/
Demonstrations See Mbed OS RTOS Applications at Mbed OS RTOS Applications.