1.5.1 FreeRTOS
FreeRTOS is a small footprint, portable, preemptive, open source, real time kernel that has been designed specifically for use on micro-controllers that makes small, low-power edge devices easy to program, deploy, secure, connect, and manage.
More Information For more information, please read the FreeRTOS Quick Start Guide, which is available at: http://www.freertos.org/FreeRTOS-quick-start-guide.html. Additional information is also available from the Microchip Third-Party RTOS web page: http://www.microchip.com/devtoolthirdparty/
Demonstrations See FreeRTOS Applications for information.