1.5.2 Micrium OS III
Micriµm µC/OS-III are highly portable, ROMable, scalable, preemptive, real-time, deterministic, multitasking kernels for microprocessors, microcontrollers and DSPs.
More Information For more information, please read the related documentation, which is available at: https://www.silabs.com/developers/micrium. Additional information is also available from the Microchip Third-Party RTOS web page: http://www.microchip.com/devtoolthirdparty/
Demonstrations See Micrium RTOS Applications at Micrium µC/OS-III.