1.2.2.12 SYS_CACHE_CleanDCache_by_Addr Function
C
void SYS_CACHE_CleanDCache_by_Addr (uint32_t *addr, int32_t size)
Summary
Data Cache Clean by address.
Description
Cleans Data Cache for the given address.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| addr | address (aligned to 32-byte boundary) |
| size | size of memory block (in number of bytes) |
Returns
None.
Example
SYS_CACHE_CleanDCache_by_Addr(addr, size);
Remarks
None.