1.1.2 I2C Driver
The I2C driver provides application ready routines to read and write data using the I2C protocol, thus minimizing developer�s awareness of the working of the I2C protocol.
Key Features of I2C Driver:
Supports I2C master functionality
Provides write, read and write-read transfers
Support multi-client and multi-instance operation
Provides data transfer events
Supports Asynchronous and Synchronous modes of operation