1.1.6 SDMMC Driver
The SDMMC driver is a multi-client multi-instance buffer model based block driver interface which can be used to communicate with SD or eMMC cards.
Key Features of Memory Driver:
Supports Asynchronous (non-blocking) mode of operation.
It works in both Bare Metal and RTOS environment.