1.1.4 NAND Flash Driver
This driver provides the blocking functions to read, write and erase NAND Flash memory. The driver uses the below peripheral library to interface with the NAND Flash.
- SMC Peripheral Library
- Supports NAND Flash Controller, Programmable Multi-bit Error Correcting Code (PMECC) and Programmable Multibit ECC Error Location Controller (PMERRLOC)
Key Features:
Supports Open NAND Flash Interface (ONFI) 1.0-compliant NAND Flash devices
Supports single instance of the NAND Flash and single client to the driver
Supports Block Erase Operations
Supports Page/Block Write and Read Operations
Supports Skip Block management
Supports Error Correction Code
Supports Direct memory access (DMA) for NAND Flash write and read operations
The library can be used in both Bare-Metal and RTOS environments